Time Controls

TS715 Si



- Service interval function
- 7 day, 5/2 day or 24 hour programming
- Permanent back lit display
- AM/PM or 24 hour display
- Built-in programmes
- Automatic BST/GMT time change
- Convenient user overrides
- Holiday function
- Industry standard wallplate
- Factory set clock


The TS715 Si single channel electronic timeswitch provides voltage free output contacts making it an ideal solution for use with both line voltage and low voltage control circuits.

It is an ideal solution for combi-boilers, for systems having a common Heating and Hot Water zone, and for the control of additional heating zones.

The TS715 Si can be configured by the installer at time of installation to provide 7 day, 24 hour, or 5 day/2 day operation and either 2 ON/OFF's or 3 ON/OFF's per day, allowing the timeswitch to be tailored to match the specific requirement of the consumer.

The wallplate used follows the industry standard pattern, as used by many of the other time control manufacturers. This allows for direct replacement often without the need for re-wiring.

An additional range of accessories allow the TS715 Si to be used in other upgrade situations where the unit being replaced is larger than the new unit and a decoration scar would normally have been left.

Additional features such as service interval timer, convenient user overrides, built-in ready-to-use programmes, a day programme copy facility as well as a stylish, compact design and easy to read display make the TS715 Si the simple answer to all heating and hot water requirements.


TS715 Si

Technical data



TS715 Si

087N789900 TS715 SiSingle channel timeswitch137 wide x 93 high x 29 deep


Documentation





Certificates/Declarations
 
FP715 Si, CP715 Si and TS715 Si
DRL0061 CP FP TS 715 SI 11-07.pdf (0.0 Mb), Literature number: VCAFE212, Language: UK English, Release date: 09/11 2007
 
FP715 Si, TS715 Si and CP715 Si
DRL0061B FP CP TS 715Si 24V.pdf (0.0 Mb), Literature number: VCBRA112, Language: UK English, Release date: 20/05 2008
 


Data sheet
 
FP715Si, CP715 Si and TS715 Si
732v02.pdf (0.2 Mb), Literature number: VDBRB212, Language: UK English, Release date: 02/05 2008
 


Instructions
 
TS715 Si Installation and User Instructions
38070v10s7.03.pdf (1.8 Mb), Literature number: VIAFH212, Language: UK English, Release date: 30/07 2007
 


Sales Leaflet
 
MK18 Sales Leaflet
334.pdf (0.9 Mb), Literature number: VBAFB112, Language: UK English, Release date: 01/06 2006
 


Wiring Diagrams
 
TS715 Si
TS715 Si.pdf (0.1 Mb), Literature number: VWAFC112, Language: UK English, Release date: 01/11 2006