|
|
|
TP5000 Si
- Stylish modern design
- Large easy to read LCD display
- Easy to programme and operate
- Battery powered for ease of installation
- Service interval function
- Factory set clock
- Automatic BST/GMT time change
- Hard wired model
- Many additional features
The TP5000 Si is an easy to install-and-use 5/2 day programmable room thermostat which offers up to six time and temperature changes each day with different programmes for weekdays and weekends.
Battery powered for ease of installation, the TP5000 Si has a large, easy-to-read LCD display. It is easy to programme and operate because of a built-in switching programme that the user can easily change to suit individual heating requirements. A big plus with the TP5000 Si is that it incorporates a real time clock and calendar function which eliminates the need for time-setting and BST/GMT time changes. Time and date are factory-set making time setting or adjustment unnecessary.
Conventional On/Off control is the standard setting for the TP5000 Si but advanced chrono-proportional control is an installer-set option. This modulating control mode uses a cycling pattern within which boiler on/off percentages are varied to satisfy heating requirements.
Chrono-proportional cycling rates of 3, 6, 9 or 12 per hour can be selected.
Service Interval function
The optional Service Interval function incorporated into the TP5000 Si helps landlords meet the boiler servicing requirements of Gas Safety Regulation 36. The unit provides audible and visual warnings from 28 days before servicing is due and ultimately reduces the heating output should the due date pass. Full heating operation can only be restored by an authorised installer.
|
|
|
Technical data
| Code No. | Type | Description | Dimensions (mm) |
TP5000 Si |
|
087N791000
| TP5000 Si | Battery powered electronic programmable room thermostat offering up to six time and temperature changes per day. With built-in sensor and service interval timer. | 110 wide x 88 high x 28 deep |
|
087N791100
| TP5000A Si | Battery powered electronic programmable room thermostat offering up to six time and temperature changes per day. With remote sensor and service interval timer. | 110 wide x 88 high x 28 deep |
|
Documentation
|
Certificates/Declarations
TP5000 Si Declaration of Conformity
TP5000Si June 08 .pdf
(0.0 Mb), Literature number: VCRMC202, Language: English, Release date: 05/06 2008
|
|
|
Data sheet
TP5000Si and TP5000RF Si Datasheet
082v07.pdf
(0.5 Mb), Literature number: VDRMH412, Language: UK English, Release date: 06/04 2009
|
|
|
Instructions
TP5000 Si Range - Installation and User Instructions
40798v02s3-00.pdf
(2.8 Mb), Literature number: VIRMZ212, Language: UK English, Release date: 10/03 2008
|
|
|
Sales Leaflet
TP5000 Si (+RF) Sales Leaflet
296v03.pdf
(4.8 Mb), Literature number: VBRMC302, Language: English, Release date: 15/11 2007
|
|
|
Wiring Diagrams
TP5000 Si Wiring Diagram
TP5000 Si.pdf
(0.0 Mb), Literature number: VWBYA112, Language: UK English, Release date: 29/08 2007
|
|
|
Accessories
|
087N681100
|
Remote Sensor for use with TP5000A Si, TP5000MA Si, TP7000A, TP7000MA and 6000 Series
|
|
087N678400
|
Floor Sensor for use with TP5000A Si, TP5000MA Si, TP7000A, TP7000MA and 6000 Series.
|
|
|
|
|
|